??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BTLSRP,SH-BTLSRP,SHD-BTLSRP,SL-G-BTLSRP,SH-G-BTLSRP,SHD-G-BTLSRP - Precision Cleaning Terminal Blocks - Hydraulic, Outlets 2 Sides, No Inlets, Configurable Mounting Holes
Bill of material
SL-BTLSRP4-Q1-R1-P25
Part No.
Cleaning Options
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT) Selection
R (Rc (PT)/ NPT) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
30 mm
B
30 mm
E
20 mm
F
15 mm
X
7.5 mm
Y
7 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11 mm
h (Mounting Hole)
6.5 mm
M (Mounting Hole)
M6
D1 (Mounting Hole)
9.5 mm
d1 (Mounting Hole)
5.1 mm
h1 (Mounting Hole)
5.5 mm
Previews
3D
2D
Download CAD models