??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BTLSRK,SH-BTLSRK,SHD-BTLSRK,SL-G-BTLSRK,SH-G-BTLSRK,SHD-G-BTLSRK - Precision Cleaning Terminal Blocks - Hydraulic, Outlets 2 Sides, No Inlets, Configurable Mounting Holes
Bill of material
SL-BTLSRK4-Q1-R1
Part No.
Cleaning Options
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT) Selection
R (Rc (PT)/ NPT) Selection
P Pitch
35 mm
N No. of Pitches
Port Threads
A
40 mm
B
40 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11 mm
h (Mounting Hole)
6.5 mm
M (Mounting Hole)
M6
D1 (Mounting Hole)
9.5 mm
d1 (Mounting Hole)
5.1 mm
h1 (Mounting Hole)
5.5 mm
Previews
3D
2D
Download CAD models