??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BTLSR,SH-BTLSR,SHD-BTLSR,SL-G-BTLSR,SH-G-BTLSR,SHD-G-BTLSR, SL-BTLSS,SH-BTLSS,SHD-BTLSS,SL-G-BTLSS,SH-G-BTLSS,SHD-G-BTLSS - Precision Cleaning Terminal Blocks - Hydraulic, Outlets 2 Sides, No Inlets, Configurable Mounting Holes
Bill of material
SL-BTLSR4-Q1-R1
Part No.
Material
Cleaning Options
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT) Selection
R (Rc (PT)/ NPT) Selection
P Pitch
35 mm
N No. of Pitches
Port Threads
L
mm
A
30 mm
B
30 mm
E
20 mm
F
15 mm
X
7.5 mm
Y
7 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11 mm
h (Mounting Hole)
6.5 mm
M (Mounting Hole)
M6
D1 (Mounting Hole)
9.5 mm
d1 (Mounting Hole)
5.1 mm
h1 (Mounting Hole)
5.5 mm
Previews
3D
2D
Download CAD models