??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-BTLSNR, SH-BTLSNR, SHD-BTLSNR - Precision Cleaning Terminal Blocks - Hydraulic or Pneumatic, Outlets 2 Sides, No Inlets, Vertical Mounting Holes
Bill of material
SL-BTLSNR1-11
Part No.
Cleaning Options
No.
d Rc (PT)
A
30 mm
B
30 mm
L
mm
P
mm
P1
mm
P2
0.0 mm
E
20 mm
F
15 mm
Y
7 mm
d1
11 mm
d2
6.6 mm
l
6.5 mm
Thread Lenght
8.000 mm
Previews
3D
2D
Download CAD models