??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BTLSFLR,SH-BTLSFLR,SHD-BTLSFLR,SL-G-BTLSFLR,SH-G-BTLSFLR,SHD-G-BTLSFLR - Precision Cleaning Terminal Blocks - Hydraulic, Outlets 2 Sides, No Inlets, Configurable Mounting Holes
Bill of material
SL-BTLSFLR3-Q2-R2
Part No.
Cleaning Options
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
R (Rc (PT)) Selection
P Pitch
60 mm
N No. of Pitches
Port Threads
L
mm
A
50 mm
B
50 mm
E
30 mm
F
25 mm
X
7.5 mm
Y
8 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
Previews
3D
2D
Download CAD models