??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BTLSBR,SH-BTLSBR,SHD-BTLSBR,SL-G-BTLSBR,SH-G-BTLSBR,SHD-G-BTLSBR - Precision Cleaning Terminal Blocks - Hydraulic, Outlets 2 Sides, No Inlets, Configurable Mounting Holes
Bill of material
SL-BTLSBR4-Q1-R1
Part No.
Cleaning Options
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT))
1/8
R (Rc (PT))
1/8
P Pitch
25 mm
N No. of Pitches
Port Threads
L
mm
A
20 mm
B
20 mm
E
20 mm
F
10 mm
X
6 mm
Y
6 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.3 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
2D
Download CAD models