??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BTLAK, SH-BTLAK, SHD-BTLAK, SL-G-BTLAK, SH-G-BTLAK, SHD-G-BTLAK - Precision Cleaning Terminal Blocks - Pneumatic - Pitch Standard BTLA_Series - 35 Square
Bill of material
SL-BTLAK4-Q1-R1
Part Number
Screw Type Selection
Cleaning Method
Mounting Hole Selection
No. of Circuits
Q (Rc (PT)/ NPT/ M (Coarse)) Selection
R (Rc (PT)/ NPT/ M (Coarse)) Selection
P Pitch
25 mm
N No. of Pitches
Total No. of Threads
A
35 mm
B
35 mm
E
20 mm
F
17.5 mm
X
7.5 mm
Y
7 mm
L
mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.2 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
2D
Pobierz modele CAD