??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-BMZSRP, SH-BMZSRP, SHD-BMZSRP, SL-G-BMZSRP, SH-G-BMZSRP, SHD-G-BMZSRP - Precision Cleaning Manifold Blocks - Hydraulic or Pneumatic, Outlets 1 Side, 1 Inlet, Vertical Mounting Holes
Bill of material
SL-BMZSRP3-Q1-G1-P20
Part No.
Cleaning Options
Screw Type Selection
Number of Circuits
Q (Rc (PT)) Selection
G (Rc (PT)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
L
mm
A
25 mm
B
32 mm
E
20 mm
F
20 mm
X
15 mm
Y
6 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
Reversed G Hole
Previews
3D
2D
Download CAD models