??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-BMZFR, SH-BMZFR, SHD-BMZFR, SL-G-BMZFR, SH-G-BMZFR, SHD-G-BMZFR - Precision Cleaning Manifold Blocks - Hydraulic or Pneumatic, Outlets 1 Side, 1 Inlet, Vertical Mounting Holes
Bill of material
SL-BMZFR1-Q1-G1
Part No.
Cleaning Options
Screw Type Selection
Number of Circuits
Q(Rc(PT)) Selection
G(Rc(PT)) Selection
P Pitch
0 mm
N No. of Pitches
0
Port Threads
2
L
50 mm
A
30 mm
B
35 mm
E
25 mm
F
22 mm
X
15 mm
Y
7 mm
d(Mounting Hole)
6.6 mm
D(Mounting Hole)
11 mm
h(Mounting Hole)
6.5 mm
Through hole orientation Symmetrically opposite
Previews
3D
2D
Download CAD models