??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BMUFRP, SH-BMUFRP, SHD-BMUFRP, SL-G-BMUFRP, SH-G-BMUFRP, SHD-G-BMUFRP,SL-BMUFSP, SH-BMUFSP, SHD-BMUFSP, SL-G-BMUFSP, SH-G-BMUFSP, SHD-G-BMUFSP - Precision Cleaning Manifold Blocks - Hydraulic, Outlets 2 Sides, 2 Inlets, Configurable Mounting
Bill of material
SL-BMUFRP4-Q1-R1-G2-K2-P25
Part No.
Material
Cleaning Options
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT) Selection
R (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
40 mm
B
40 mm
E
35 mm
F
20 mm
X
20 mm
Y
7 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11 mm
h (Mounting Hole)
6.5 mm
M (Mounting Hole)
M6
D1 (Mounting Hole)
9.5 mm
d1 (Mounting Hole)
5.1 mm
h1 (Mounting Hole)
5.5 mm
Previews
3D
2D
Download CAD models