??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BMUFR, SH-BMUFR, SHD-BMUFR,SL-G-BMUFR,SH-G-BMUFR,SHD-G-BMUFR,SL-BMUFS, SH-BMUFS,SHD-BMUFS,SL-G-BMUFS,SH-G-BMUFS,SHD-G-BMUFS - Precision Cleaning Manifold Blocks - Hydraulic, Outlets 2 Sides, 2 Inlets, Configurable Mounting Holes
Bill of material
SL-BMUFR4-Q1-R1-G2-K2
Part No.
Material
Cleaning Options
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT) Selection
R (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch
mm
N No. of Pitches
Port Threads
A
40 mm
B
40 mm
E
35 mm
F
20 mm
X
20 mm
Y
7 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11 mm
h (Mounting Hole)
6.5 mm
M (Mounting Hole)
M6
D1 (Mounting Hole)
9.5 mm
d1 (Mounting Hole)
5.1 mm
h1 (Mounting Hole)
5.5 mm
Previews
3D
2D
Download CAD models