??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BMUFLR, SH-BMUFLR, SHD-BMUFLR, SL-G-BMUFLR, SH-G-BMUFLR, SHD-G-BMUFLR - Precision Cleaning Manifold Blocks - Hydraulic, Outlets 2 Sides, 2 Inlets, Configurable Mounting
Bill of material
SL-BMUFLR3-Q2-R2-G2-K2
Part No.
Mounting Hole Selection
Cleaning Options
No.
Q (Rc (PT)) Selection
R (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch
60 mm
N No. of Pitches
Port Threads
A
60 mm
B
60 mm
E
30 mm
F
30 mm
X
20 mm
Y
8 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
Previews
3D
2D
Download CAD models