??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BMTFS, SH-BMTFS, SHD-BMTFS - (Precision cleaning) Manifolds - Block Type - Horizontal Through Hole - T Shaped Hole Type - Pitch Standard - 40 SQ
Bill of material
SL-BMTFS3-Q1-R1-S1-G2-K2
Part No.
Type
Cleaning Method
No.
Q (Rc (PT)/ NPT) Selection
R (Rc (PT)/ NPT) Selection
S (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch
mm
N No. of Pitches
Port Threads
A
40 mm
B
40 mm
E
35 mm
F
20 mm
X
20 mm
Y
7 mm
M (Mounting Hole)
M6
d (Mounting Hole Dimension)
6.6 mm
D (Mounting Hole Dimension)
11 mm
h (Mounting Hole Dimension)
6.5 mm
Previews
3D
2D
Download CAD models