??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BMRSRP, SH-BMRSRP,SHD-BMRSRP, SL-G-BMRSRP,SH-G-BMRSRP,SHD-G-BMRSRP - Precision Cleaning Manifold Blocks - Hydraulic, Outlets 1 Side, 2 Inlets, Configurable Horizontal
Bill of material
SL-BMRSRP4-R1-G1-K1-P20
Part No.
Cleaning Options
Screw Type Slection
Mounting Hole Selection
No.
R Selection
G Selection
K Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
30 mm
B
35 mm
E
20 mm
F
20 mm
X
15 mm
Y
6 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
h1 (Mounting Hole)
4.5 mm
Previews
3D
2D
Download CAD models