??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BMRFR, SH-BMRFR, SHD-BMRFR, SL-G-BMRFR, SH-G-BMRFR, SHD-G-BMRFR - Precision Cleaning Manifold Blocks - Hidraulic - Pitch Standard BMRF_Series - 40 Square
Bill of material
SL-BMRFR4-R1-G2-K2
Part Number
Cleaning Options
Screw Type Selection
Mounting Hole Selection
No.
R (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch
40 mm
N No. of Pitches
Port Threads
A
40 mm
B
40 mm
E
35 mm
F
20 mm
X
20 mm
Y
7 mm
Previews
3D
2D
Download CAD models