??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-BMRFLRP, SH-BMRFLRP, SHD-BMRFLRP, SL-G-BMRFLRP, SH-G-BMRFLRP, SHD-G-BMRFLRP - Precision Cleaning Manifold Blocks - Hidraulic - Pitch Configurable BMRF_Series - 50 Square
Bill of material
SL-BMRFLRP3-R2-G2-K2-P35
Part Number
Cleaning Options
Screw Type Selection
Mounting Hole Selection
No.
R (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
50 mm
B
50 mm
E
30 mm
F
28 mm
X
20 mm
Y
8 mm
Previews
3D
2D
Download CAD models