??
Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Misumi
Description
SL-BMIFRP,SH-BMIFRP,SHD-BMIFRP,SL-G-BMIFRP,SH-G-BMIFRP,SHD-G-BMIFRP - Precision Cleaning Manifold Blocks - Hydraulic or Pneumatic, Outlets 2 Sides, 2 Inlets, Configurable Mounting Holes
Bill of material
SL-BMIFRP3-R1-S1-G2-K2-P25
Part No.
Cleaning Options
Screw Type Selection
Mounting Hole Selection
No. of Circuits
R (Rc (PT)/ NPT) Selection
S (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Total No. of Threads
L
mm
A
40 mm
B
40 mm
E
35 mm
F
20 mm
X
20 mm
Y
7 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11 mm
h (Mounting Hole)
6.5 mm
M (Mounting Hole)
M6
D1 (Mounting Hole)
9.5 mm
d1 (Mounting Hole)
5.1 mm
h1 (Mounting Hole)
5.5 mm
Previews
3D
2D
Сваляне на CAD модели