??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-BMIFLRP, SH-BMIFLRP,SHD-BMIFLRP,SL-G-BMIFLRP, SH-G-BMIFLRP,SHD-G-BMIFLRP - Precision Cleaning Manifold Blocks - Hydraulic or Pneumatic, Outlets 2 Sides, 2 Inlets,
Bill of material
SL-BMIFLRP3-R2-S2-G2-K2-P35
Part No.
Cleaning Options
Screw Type Selection
Mounting Hole Selection
No.
R (Rc (PT)) Selection
S (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
L
mm
A
60 mm
B
60 mm
E
30 mm
F
30 mm
X
7.5 mm
Y
8 mm
d (Mounting Hole)
8.5 mm
D (Mounting Hole)
14 mm
h (Mounting Hole)
8.5 mm
M (Mounting Hole)
M8
D1 (Mounting Hole)
11 mm
d1 (Mounting Hole)
6.8 mm
h1 (Mounting Hole)
6.5 mm
Previews
3D
2D
Download CAD models