??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SL-BMBSRP, SH-BMBSRP, SHD-BMBSRP, SL-G-BMBSRP, SH-G-BMBSRP, SHD-G-BMBSRP - Precision Cleaning Manifold Blocks - Hydraulic - Pitch Configurable BMBS_Series - 25x32 Square
Bill of material
SL-BMBSRP4-Q1-G1-K1-P20
Part Number
Cleaning Options
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
25 mm
B
32 mm
E
20 mm
F
20 mm
X
15 mm
Y
6 mm
M (Mounting Hole)
M5
Previews
3D
2D
Download CAD models