??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BMBSR, SH-BMBSR, SHD-BMBSR, SL-G-BMBSR, SH-G-BMBSR, SHD-G-BMBSR - Precision Cleaning Manifold Blocks - Hydraulic - Pitch Standard BMBS_Series - 25x32 Square
Bill of material
SL-BMBSR4-Q1-G1-K1
Part Number
Cleaning Options
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch
30 mm
N No. of Pitches
Port Threads
A
25 mm
B
32 mm
E
20 mm
F
20 mm
X
15 mm
Y
6 mm
M (Mounting Hole)
M5
Previews
3D
2D
Download CAD models