??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-BMBNR, SH-BMBNR, SHD-BMBNR - Precision Cleaning Manifold Blocks - Hydraulic or Pneumatic, Outlets 1 Side, 2 Inlets, Vertical Mounting Holes
Bill of material
SL-BMBNR2-12
Part No.
Cleaning Options
No.
d1 Rc (PT)
d2 Rc (PT)
A
30 mm
B
35 mm
L
mm
P
40 mm
P1
mm
P2
0 mm
E
25 mm
F
22 mm
Y
7 mm
d3
11 mm
d4
6.6 mm
l
6.5 mm
Thread Lenght
8.000 mm
Previews
3D
2D
Download CAD models