??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-BMBFRP, SH-BMBFRP, SHD-BMBFRP, SL-G-BMBFRP, SH-G-BMBFRP, SHD-G-BMBFRP, SL-BMBFSP, SH-BMBFSP, SHD-BMBFSP, SL-G-BMBFSP, SH-G-BMBFSP, SHD-G-BMBFSP - (Precision cleaning) Manifolds - Block Type - Horizontal Through Hole - Upper Hole Type - Pitch Configurable - 30x35 SQ
Bill of material
SL-BMBFRP3-Q1-G2-K2-P25
Part No.
Cleaning Method
Material
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
L
mm
A
30 mm
B
35 mm
E
25 mm
F
22 mm
X
20 mm
Y
7 mm
M (Mounting Hole)
M6
d (Mounting Hole Dimension)
6.6 mm
D (Mounting Hole Dimension)
11 mm
h (Mounting Hole Dimension)
6.5 mm
Previews
3D
2D
Download CAD models