??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BMBFR, SH-BMBFR, SHD-BMBFR, SL-G-BMBFR, SH-G-BMBFR, SHD-G-BMBFR, SL-BMBFS, SH-BMBFS, SHD-BMBFS,SL-G-BMBFS, SH-G-BMBFS, SHD-G-BMBFS - (Precision cleaning) Manifolds - Block Type - Horizontal Through Hole - Upper Hole Type - Pitch Standard - 30x35 SQ
Bill of material
SL-BMBFR4-Q1-G2-K2
Part No.
Type
Cleaning Method
Material
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch
mm
N No. of Pitches
Total No. of Threads
A
30 mm
B
35 mm
E
25 mm
F
22 mm
X
mm
Y
7 mm
M (Mounting Hole)
M6
d (Mounting Hole Dimension)
6.6 mm
D (Mounting Hole Dimension)
11 mm
h (Mounting Hole Dimension)
6.5 mm
Previews
3D
2D
Pobierz modele CAD