??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BMBFLR, SH-BMBFLR, SHD-BMBFLR, SL-G-BMBFLR, SH-G-BMBFLR, SHD-G-BMBFLR - Precision Cleaning Manifold Blocks - Hydraulic - Pitch Standard BMBF_Series - 50 Square
Bill of material
SL-BMBFLR3-Q2-G2-K2
Part Number
Cleaning Options
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch
60 mm
N No. of Pitches
Port Threads
A
50 mm
B
50 mm
E
30 mm
F
28 mm
X
20 mm
Y
8 mm
M (Mounting Hole)
M8
Previews
3D
2D
Download CAD models