??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BMASR, SH-BMASR, SHD-BMASR, SL-G-BMASR, SH-G-BMASR, SHD-G-BMASR - Precision Cleaning Manifold Blocks - Hydraulic - Pitch Standard BMAS_Series - 25x32 Square
Bill of material
SL-BMASR4-Q1-R1-S1
Part Number
Cleaning Options
Screw Type Selection
Mounting Hole Selection
No. of Circuits
Q (Rc (PT))
1/8
R (Rc (PT))
1/8
S (Rc (PT))
1/8
P Pitch
25 mm
N No. of Pitches
Total No. of Threads
A
25 mm
B
32 mm
E
20 mm
F
16 mm
X
7.5 mm
Y
7 mm
L
mm
M (Mounting Hole)
M5
Previews
3D
2D
Pobierz modele CAD