??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SL-BMAFRA, SH-BMAFRA, SHD-BMAFRA, SL-G-BMAFRA, SH-G-BMAFRA, SHD-G-BMAFRA, SL-BMAFSA, SH-BMAFSA, SHD-BMAFSA, SL-G-BMAFSA, SH-G-BMAFSA, SHD-G-BMAFSA - Precision Cleaning Manifold Blocks - Hydraulic - Selectable Thread Size / Outlets on 3 Sides, Vertical - Horizontal / No Inlets - 40 SQ. Pitch Standard
Bill of material
SL-BMAFRA4-Q1-R1-S1
Part Number
Cleaning Options
Screws Type Selection
Mounting Hole Change
Circuits
Q Rc (PT) / NPT Selection (G (PF) Selection for G-)
R Rc (PT) / NPT Selection (G (PF) Selection for G-)
S Rc (PT) / NPT Selection (G (PF) Selection for G-)
P Pitch Standard
mm
N No. of Pitches
Total Number of Q and R and S Threads
L
mm
A
40 mm
B
40 mm
E
25 mm
F
20 mm
X
7.5 mm
Y
7 mm
M (Mounting Hole)
N/A
Previews
3D
2D
Download CAD models