??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BMAFLR, SH-BMAFLR, SHD-BMAFLR, SL-G-BMAFLR, SH-G-BMAFLR, SHD-G-BMAFLR - Precision Cleaning Manifold Blocks - Hydraulic - Pitch Standard BMAF_Series - 50 Square
Bill of material
SL-BMAFLR3-Q2-R2-S2
Part Number
Cleaning Options
Screw Type Selection
Mounting Hole Selection
No.
Q (Rc (PT)) Selection
R (Rc (PT)) Selection
S (Rc (PT)) Selection
P Pitch
60 mm
N No. of Pitches
Port Threads
L
mm
A
50 mm
B
50 mm
E
30 mm
F
25 mm
X
7.5 mm
Y
8 mm
M (Mounting Hole)
M8
Previews
3D
2D
Download CAD models