??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
SL-BLUJS,SH-BLUJS,SHD-BLUJS - (Precision Cleaning) Convex Sheet Metal Mounts - 8 Holes
Bill of material
SL-BLUJS-SUD-A30-B20-T1.5-H10-V15-S0-W0-N0-D3-P0-R0-NA0
Part Number
SL-BLUJS-SUD-A30-B20-T1.5-H10-V15-S0-W0-N0-D3-P0-R0-NA0
Type
SL-BLUJS
Type Selection
SL-BLUJS,SH-BLUJS,SHD-BLUJS
Material Symbol
Cleaning Method
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
S Specification
S 0.1mm Increment
mm
W 0.1mm Increment
mm
Hole Specification
Nominal Diameter
N Through Hole Dia. (d)
0.0 mm
L Specification
L 0.1mm Increment
mm
Y Specification
Y 0.1mm Increment
mm
D 0.5mm Increment
mm
Enter value for D
D 0.5mm Increment
mm
cm
inch
ft
P 0.1mm Increment
mm
R 0.1mm Increment
mm
Enter value for R
R 0.1mm Increment
mm
cm
inch
ft
Hole Specification 2
Nominal Diameter 2
NA Through Hole Dia. (d)
0.0 mm
Corner Cut Change (4 Corners)
CC 1mm Increment
mm
Previews
3D
2D
Pobierz modele CAD