??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-BFHBF,SH-BFHBF,SHD-BFHBF - (Precision Cleaning) Sheet Metal Round Plates - Ring Shaped, Four Holes
Bill of material
SL-BFHBF-SUD-A30-T1-D3-Q8-M3
Part Number
SL-BFHBF-SUD-A30-T1-D3-Q8-M3
Type
SL-BFHBF
Type Selection
SL-BFHBF,SH-BFHBF,SHD-BFHBF
Material Symbol
Cleaning Method
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
T Selection
mm
D 0.5mm Increment
mm
Enter value for D
D 0.5mm Increment
mm
cm
inch
ft
Q 0.1mm Increment
mm
Enter value for Q
Q 0.1mm Increment
mm
cm
inch
ft
Hole Specification
Nominal Diameter
Previews
3D
2D
Download CAD models