??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-AWSS, SH-AWSS, SHD-AWSS - (Precision Cleaning) Washers T Tolerance Specified Type
Bill of material
SL-AWSS-B-D5-V3-T1
Part Number
SL-AWSS-B-D5-V3-T1
Type Selection
SL-AWSS, SH-AWSS, SHD-AWSS
Type
SL-AWSS
Cleaning Method
T Tolerance Selection
D 0.5mm Increment; D21 or more / 1mm Increment
mm
I.D. Dimension
V 0.5mm Increment(0.1mm Increment for WVE)
mm
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
T Tolerance
-0.1/-0.3 mm
O.D. C Chamfering
CC 0.5mm Increment
mm
WCC 0.5mm Increment
mm
I.D. C Chamfering
CV 0.5mm Increment
mm
WCV 0.5mm Increment
mm
Previews
3D
2D
Download CAD models