??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Misumi
Description
SL-AQSA, SH-AQSA, SHD-AQSA, SL-AQSPA, SH-AQSPA, SHD-AQSPA, SL-AQSGA, SH-AQSGA, SHD-AQSGA, SL-AQSHA, SH-AQSHA, SHD-AQSHA, SL-AQSD, SH-AQSD, SHD-AQSD, SL-AQSPD, SH-AQSPD, SHD-AQSPD, SL-AQSGD, SH-AQSGD, SHD-AQSGD, SL-AQSHD, SH-AQSHD, SHD-AQSHD - Precision Cleaning Locating Pins - High Hardened Stainless Steel - Sphere Small Head - Press Fit
Bill of material
SL-AQSA11-P6.00-L4-B2.0
Part Number
Pin Shape
D Tolerance
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
l1
mm
(W)
0.0 mm
Air Vent
P Dim. Tolerance Change
Previews
3D
2D
Download CAD models