??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-APMMSL, SH-APMMSL, SHD-APMMSL - Precision Cleaning Extension Fittings -L Dimension Configurable- Both Ends Male
Bill of material
SL-APMMSL-T1-M5-L11
Part No.
Cleaning Options
Thread Shape (1)
No.
T(PT) G(PF) N(NPT)
1/8
Thread Shape (2)
No.
T(PT) G(PF) N(NPT)
-
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
13 mm
(C)
14.4 mm
l1
10 mm
l2
7.5 mm
d
3.0 mm
Previews
3D
2D
Download CAD models