??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-APMFSL, SH-APMFSL, SHD-APMFSL - Precision Cleaning Extension Fittings -L Dimension Configurable- Both Ends Female
Bill of material
SL-APMFSL-T1-M5-L21
Part No.
Cleaning Options
Thread Shape (1)
No.
T(PT) G(PF) N(NPT)
1/8
Thread Shape (2)
No.
T(PT) G(PF) N(NPT)
-
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
13 mm
(C)
14.4 mm
d
4.0 mm
Engrave Thread Type
Previews
3D
2D
Download CAD models