??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SL-APJA, SH-APJA, SHD-APJA, SL-APJPA, SH-APJPA, SHD-APJPA, SL-APJGA, SH-APJGA, SHD-APJGA, SL-APJHA, SH-APJHA, SHD-APJHA, SL-APJD, SH-APJD, SHD-APJD, SL-APJPD, SH-APJPD, SHD-APJPD, SL-APJGD, SH-APJGD, SHD-APJGD, SL-APJHD, SH-APJHD, SHD-APJHD - Precision Cleaning Locating Pins - High Hardness Stainless Steel - Shouldered - Press Fit
Bill of material
SL-APJA10-P6.00-L5-B1.0
Part Number
Pin Shape
D Tolerance
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E Specification
E 0.1mm Increment
mm
C
mm
H
mm
(W)
0.0 mm
Width of shoulder
TBH 0.5mm Increment
mm
Wrench Flats
HC 0.5mm Increment
mm
Hex Socket Machining
S
0 mm
e
0.0 mm
Wrench Hole Machining
Q
0.0 mm
Shoulder Thickness
TBA 0.1mm Increment
mm
Previews
3D
2D
Download CAD models