??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-APBTS, SH-APBTS, SHD-APBTS - Precision Cleaning Conversion Pipe Fittings - T - Shaped
Bill of material
SL-APBTS-T1-M5-M5
Part Number
SL-APBTS-T1-M5-M5
Material
SUS304
Cleaning Options
Thread Shape (1)
No.
T(PT) G(PF) N(NPT)
1/8
Thread Shape (2)
No.
T(PT) G(PF) N(NPT)
-
L
25 mm
A
30 mm
B
30 mm
E
12.5 mm
F
12.5 mm
Previews
3D
2D
Download CAD models