??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-APBLA, SH-APBLA, SHD-APBLA - Precision Cleaning Conversion Pipe Fittings -L-Shaped-
Bill of material
SL-APBLA-T1-M5
Part Number
SL-APBLA-T1-M5
Cleaning Method
Material
Aluminum Alloy 5000 series
Thread Shape (1)
No.
T(PT) G(PF) N(NPT)
1/8
Thread Shape (2)
No.
T(PT) G(PF) N(NPT)
-
L
25 mm
A
25 mm
B
25 mm
E
12.5 mm
F
12.5 mm
Previews
3D
2D
Download CAD models