??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-APAA, SH-APAA, SHD-APAA, SL-APHAA, SH-APHAA, SHD-APHAA, SL-APDAA, SH-APDAA, SHD-APDAA, SL-APHDAA, SH-APHDAA, SHD-APHDAA, SL-APAC, SH-APAC, SHD-APAC, SL-APHAC, SH-APHAC, SHD-APHAC, SL-APDAC, SH-APDAC, SHD-APDAC, SL-APHDAC, SH-APHDAC, SHD-APHDAC - Precision Cleaning Locating Pins - High Hardness Stainless Steel - R/Taper R - Threaded
Bill of material
SL-APAA6-P6.50-L0-B1.0-R4
Part Number
Shape
Tip Shape Selection
D Tolerance
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R 1mm Increment
mm
Enter value for R
R 1mm Increment
mm
cm
inch
ft
M2 (Coarse)
(W)
0.0 mm
Wrench Flats Alteration
SC 1mm Increment
Wrench Hole Machining
Q
0.0 mm
Screwdriver Slot
Thread Diameter
MC
mm
Relief
Previews
3D
2D
Download CAD models