??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-ALGBE,SH-ALGBE,SL-ALGBEL,SH-ALGBEL - Precision Cleaning Linear Guide Height Adjusting Blocks - Economy Model
Bill of material
SL-ALGBE24-100-10
Part Number
Type Selection
Cleaning Method
No. (Linear Guide H Dimension)
L Dimension Selection
mm
T 1mm Increment
Number of M (Tapped) Holes
Number of S (Drilled + Counterbore) Holes
2
C
mm
N
20.0 mm
P
60 mm
N1
mm
P1
mm
TMA
mm
d (S Drill + Counterbore Hole)
mm
G (S Drill + Counterbore Hole)
mm
h (S Drill + Counterbore Hole)
mm
M Number of Holes
S Number of Holes
2
Previews
3D
2D
Download CAD models