??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-AJPNGA, SH-AJPNGA, SHD-AJPNGA, SL-AJPNGB, SH-AJPNGB, SHD-AJPNGB, SL-AJPNGC, SH-AJPNGC, SHD-AJPNGC - Precision Cleaning Locating Pins - High Hardness Stainless Steel - R/Tapered/Taper R - Full Threaded
Bill of material
SL-AJPNGA6-P6.50-B1.0-R4
Part Number
Cleaning Options
Tip Shape
M (Coarse)
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R 1mm Increment
mm
Enter value for R
R 1mm Increment
mm
cm
inch
ft
G 1mm Increment
mm
(a)
mm
(d)
mm
Width Across Flats
SC 1mm Increment
mm
Wrench Hole Machining
Q
0.0 mm
Hex Socket Machining
S
0.0 mm
e
0.0 mm
Straight Slot Groove Machining
Previews
3D
2D
Download CAD models