??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Misumi
Description
SL-AFPSA, SH-AFPSA, SHD-AFPSA, SL-AFPSPA, SH-AFPSPA, SHD-AFPSPA, SL-AFPSGA, SH-AFPSGA, SHD-AFPSGA, SL-AFPSHA, SH-AFPSHA, SHD-AFPSHA, SL-AFPSD, SH-AFPSD, SHD-AFPSD, SL-AFPSPD, SH-AFPSPD, SHD-AFPSPD, SL-AFPSGD, SH-AFPSGD, SHD-AFPSGD, SL-AFPSHD, SH-AFPSHD, SHD-AFPSHD - Precision Cleaning Locating Pins - High Hardness Stainless Steel - Small Head Tapered - Press Fit
Bill of material
SL-AFPSA11-P6.00-L4-B2.0
Part Number
Cleaning Options
Pin Shape
D Tolerance
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E Specification
E 0.1mm Increment
mm
C
mm
l1
mm
(W)
0.0 mm
Air Vent
Hex Socket Machining
S
0 mm
e
0.0 mm
P Dim. Tolerance Change
Taper Angle Change
Angle
15 deg
Previews
3D
2D
Download CAD models