??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-AFPNA, SH-AFPNA, SHD-AFPNA, SL-AFPND, SH-AFPND, SHD-AFPND, SL-AFPNHA, SH-AFPNHA, SHD-AFPNHA, SL-AFPNHD, SH-AFPNHD, SHD-AFPNHD - Precision Cleaning Locating Pins - High Hardness Stainless Steel - Large Head Tapered - Threaded - P,L,B,Specify Type
Bill of material
SL-AFPNA6-P6.50-L0-B1.0
Part Number
Pin Shape
D Tolerance
Cleaning Options
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ML
mm
E Specification
E 0.1mm Increment
mm
M2 (Coarse)
(W)
0.0 mm
Wrench Hole Machining
Q
0.0 mm
Hexagon Socket
S
0 mm
e
0.0 mm
Screwdriver Slot
Screw Relief Groove Processing
P Dim. Tolerance Change
Taper Angle Change
Angle
15 deg
Previews
3D
2D
Download CAD models