??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-AFPMTA, SH-AFPMTA, SL-AFPMTD, SH-AFPMTD - Precision Cleaning Large Head Locating Pin - Nonmagnetic, Tapered Tip, Tapped Shank, P/L/B Configurable
Bill of material
SL-AFPMTA10-P11-L10-B3
Part Number
Tip Shape
Cleaning Method
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
m
mm
(W)
mm
l
mm
M (Coarse)
Under neck radius alteration
Air Vent
Previews
3D
2D
Download CAD models