??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-AFPFNA, SH-AFPFNA, SHD-AFPFNA, SL-AFPFHNA, SH-AFPFHNA, SHD-AFPFHNA - Precision Cleaning Locating Pins - High Hardness Stainless Steel - Large Flat Head - Threaded - P,L,B,Specify Type
Bill of material
SL-AFPFNA6-P6.50-L0-B2.0
Part Number
Cleaning Options
D
mm
D Tolerance
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
D dimension part C
mm
P dimension part C
mm
ML
mm
M2 (Coarse)
C Chamfered Size
Hex Socket Machining
S
0 mm
e
0.0 mm
Wrench Hole Machining
Q
0.0 mm
Screw Relief Groove Processing
P Dim. Tolerance Change
Previews
3D
2D
Download CAD models