??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
Misumi
Description
SL-AFPDTC, SH-AFPDTC, SHD-AFPDTC, SL-AFPDHTC, SH-AFPDHTC, SHD-AFPDHTC - Precision Cleaning Locating Pins - High Hardness Stainless Steel - Large Flat Head - Tapped
Bill of material
SL-AFPDTC10-P10.50-L10-B2.0
Part Number
Cleaning Options
D
mm
D Tolerance
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
M1 (Coarse)
l2
mm
D dimension part C
0.5 mm
P dimension part C
1.0 mm
C Chamfered Size
Hex Socket Machining
S
0 mm
e
0.0 mm
Wrench Hole Machining
Q
0.0 mm
P Dim. Tolerance Change
Previews
3D
2D
Pobierz modele CAD