??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-ABE2KK, SH-ABE2KK, SL-ABE2KKL, SH-ABE2KKL, SL-ABE2FF, SH-ABE2FF, SL-ABE2FFL, SH-ABE2FFL, SL-ABE2KF, SH-ABE2KF, SL-ABE2KFL, SH-ABE2KFL - Precision Cleaning Height Adjusting Blocks - for Standard Linear Guides
Bill of material
SL-ABE2KK28-160-15
Part No.
Type Selection
Cleaning Method
Length Type
No. (Slide Guide H Dimension)
L Selection
mm
T Selection (1mm Increment)
mm
Enter value for T
T Selection (1mm Increment)
mm
cm
inch
ft
Number of M (Tapped) Holes
Number of S (Drilled + Counterbore) Holes
C
mm
K
3 mm
Q
3 mm
N
20.0 mm
P
mm
N1
P1
M Tapped Hole
d
mm
G
mm
h
mm
M Number of Holes
S Number of Holes
Previews
3D
2D
Download CAD models