??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SKT629 - Cable Carriers - SKT Type
Bill of material
SKT629-50-055-1
Part Number
No.
R Bending Radius
mm
No. of Links
A
29 mm
B
35 mm
C
mm
W
mm
F
mm
G
mm
H (Mounting Height)
180 mm
H1
145 mm
P
22 mm
l
27 mm
Previews
3D
2D
Download CAD models