您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
SKR2602A-0060-R1-10WN-05D
THK
电动引动器
紧凑系列
SKR
SKR - without Motor
Powered by
CAD模型選擇
{thk/electrical_actuator/compact_series/skr/without_motor/skr26_mot_warp_without_motor_asmtab.prj},{NB=SKR2602A-0060-R1-10WN-05D (001)},{IDNR=},{MN=SKR26},{VER=4},{BS=02},{TB=A},{ST=60},{AG=},{TM=R1},{PC=1},{PS=0},{TH=WN-05D},{MO=},{MM=},{MD=},{OT=},{AV=},{CT=},{AN=},{DH=1},{INFO=-},{ST1=0.0},{ST2=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
THK
描述
SKR26 - Motor wrap
明细表
SKR2602A-0060-R1-10WN-05D
Model Number
SKR26
Ball screw lead
02 : 2mm
06 : 6mm
02 : 2mm
06 : 6mm
Slider Type
A
B
A
B
Stroke
60
110
160
210
60
110
160
210
mm
Accuracy
No Symbol : Normal
H : High
P : Precision
No Symbol : Normal
H : High
P : Precision
Type of Motor / Controller
R1 : Right side motor wrap (without Motor)
R2 : Left side motor wrap (without Motor)
R3 : Bottom (without Motor)
R4 : Right side motor wrap (User specification)
R5 : Left side motor wrap (User specification)
R6 : Bottom (User specification)
R1 : Right side motor wrap (without Motor)
R2 : Left side motor wrap (without Motor)
R3 : Bottom (without Motor)
R4 : Right side motor wrap (User specification)
R5 : Left side motor wrap (User specification)
R6 : Bottom (User specification)
Cover
1 : Cover provided
0 : No Cover
1 : Cover provided
0 : No Cover
Sensor
0 : No Sensor
1 : Sensor rail provided
2 : Photo sensor EE-SX671 (3pcs.) (OMRON)
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
7 : Proximity sensor APM-D3A1-001 (N.O. contact) (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 (N.C. contact) (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (azbil)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A [N.O. contact] (1pc.), GX-F12B [N.C. contact] (2pcs.) (SUNX)
L : Proximity sensor GX-F12B (N.C. contact) (3pcs.) (SUNX)
M : Proximity sensor GX-F12A-P [N.O. contact] (1pc.), GX-F12B-P [N.C. contact] (2pcs.) (SUNX)
0 : No Sensor
1 : Sensor rail provided
2 : Photo sensor EE-SX671 (3pcs.) (OMRON)
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
7 : Proximity sensor APM-D3A1-001 (N.O. contact) (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 (N.C. contact) (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (azbil)
H : Proximity sensor GX-F12A (N.O. contact) (3pcs.) (SUNX)
J : Proximity sensor GX-F12A [N.O. contact] (1pc.), GX-F12B [N.C. contact] (2pcs.) (SUNX)
L : Proximity sensor GX-F12B (N.C. contact) (3pcs.) (SUNX)
M : Proximity sensor GX-F12A-P [N.O. contact] (1pc.), GX-F12B-P [N.C. contact] (2pcs.) (SUNX)
Housing A / Motor Bracket
WN-05D
WQ-08K
WM-06D
WQ-08D
WP-08K
WQ-06K
WP-07K
WN-05D
WQ-08K
WM-06D
WQ-08D
WP-08K
WQ-06K
WP-07K
mm
Position of Slider 1
mm
Enter value for ST1
Position of Slider 1
mm
cm
inch
ft
確定
Position of Slider 2
0.0
0.0
mm
Comment
-
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型