SKR2602A-0060-R1-1-N05D-00000
THK
LM滚动导轨引动器
Type SKR - SEMI-order
Powered by
CAD模型選擇
{thk/lm_guide_actuator/type_skr_semi/skr26_so_without_m_motor_warp_asmtab.prj},{NB=SKR2602A-0060-R1-1-N05D-00000(0,0)},{MN=SKR26},{VER=4},{BS=02},{TB=A},{ST=60},{MW=R1},{PC=1},{TH=WN-05D},{DH=1},{STP=0},{GP=0},{STT=0},{LDG=0},{INFO=-},{COM=The sensor needs to be ordered separately.},{PS=0},{ST1=0.0},{ST2=0.0},{PPATH=so_skr46_parts/skr_so_motor_warp_right_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
THK
描述
SKR26 - Motor warp
明细表
SKR2602A-0060-R1-1-N05D-00000
公称型号
SKR26
Ball screw lead
02: 2mm
06: 6mm
02: 2mm
06: 6mm
Slider Type
A
B
A
B
行程
60
110
160
210
60
110
160
210
mm
Motor warp
R1
R2
R3
R1
R2
R3
Cover
1 : Cover provided
0 : No Cover
1 : Cover provided
0 : No Cover
Motor Bracket
N05D
Q06K
Q08D
Q08K
P08K
N05D
Q06K
Q08D
Q08K
P08K
mm
Dowel holes (Semi-order)
0: Standard (without Dowel hole)
D: with Dowel holes
0: Standard (without Dowel hole)
D: with Dowel holes
Stopper (Semi-order)
0: Standard (Resin/Rubber)
M: with Metal stopper
0: Standard (Resin/Rubber)
M: with Metal stopper
Greasing position (Semi-order)
0: Standard (Inner block)
G: Greasing at the side of Sub-table
0: Standard (Inner block)
G: Greasing at the side of Sub-table
Surface treatment (Semi-order)
0: Standard
S: THK AP-C
0: Standard
S: THK AP-C
Low dust generation grease (Semi-order)
0: Standard (THK AFB-LF Grease)
L: THK AFF Grease
0: Standard (THK AFB-LF Grease)
L: THK AFF Grease
Note
The sensor needs to be ordered separately.
Sensor
0 : No Sensor
1 : Sensor rail provided
0 : No Sensor
1 : Sensor rail provided
Position of Slider 1
mm
Enter value for ST1
Position of Slider 1
mm
cm
inch
ft
確定
Position of Slider 2
0.0
0.0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型