??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
SKND-PH for Slotted Groove - Special Low Profile Screwdriver In extremely Limited Access Spaces
Bill of material
SKND-SLOT6
Catalog number
SKND-SLOT6
Bit nose shape
Slotted groove size 6
Length
10 mm
Dimension a
0.8 mm
Dimension s
6 mm
Previews
3D
Dimension
2D
Download CAD models