카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
HUGRO 183.2513.01
Hugro
Cable Glands made of synthetic material
Powered by
CAD모델 선택
{hugro/kunststoffkabelverschraubungen/skintop_183_00_183_01_m_1.prj},{NB=HUGRO 183.2513.01-(6)},{ARTNR=183.2513.01},{ATN=53111330},{G=M 25x1.5},{ID=0.000},{RS=0.000},{FMIN=6.0},{FMAX=13.0},{F=6},{NDM=25.0},{P=1.5},{SW=30},{A=33.4},{C=40.0},{GL=10},{E=19.0},{HH=13.4},{J=5.6},{K=5.5},{L=26.9},{RAL7001=},{RAL7035=},{RAL9005=X},{MATERIAL=Kunststoff},{ZTN=39269097},{GPS=0.015},{ROHS=YES}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 24
HELP_VARIABLE
Company
Hugro
Description
SKINTOP (red. Metrisch) - Cable gland plastic with reduced sealing employment and metric connecting thread
Bill of material
HUGRO 183.2513.01
Part number
183.2513.01
183.2513.01
Thread
M 25x1.5
M 25x1.5
Clamping range min.
6.0
6.0
mm
Clamping range max.
13.0
13.0
mm
Cable diameter Ø
mm
값 입력 F
Cable diameter Ø
mm
cm
inch
ft
확인
Wrench size
30
30
mm
H
30
30
mm
GL
10
10
mm
Silver grey
Light grey
Deep black
X
X
Material
Plastic
Customs tariff number
39269097
Weight per piece
0.015
0.015
kg
ROHS
YES
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성